Download document () of 20
We make what matters work*
To be discontinued

TLP648UCBAM

Safe-IT 6-Outlet Clamp Surge Protector, 5-15R Outlets, 3 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1080 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP648UCBAM
UPC
037332265807
Product Length/Depth
5.3 in
Product Height
5.2 in
Product Width
2.7 in
Product Weight
1.72 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
UL Listed
UL 1449
Global Catalog
TLP648UCBAM
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Manual On/Off Switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
3
Total Charging Watts
27
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 500, 600
Cord Length
8 Foot
Input Cord Length Details
8 ft cord
Power Cord Color
Black
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP648UCBAM 6-Outlet Clamp Surge Protector
Owner's manual
Charging Ports / Amps
3A
2.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Antimicrobial
Diagnostic LED(s)
Automatic Shut-Off
Built-in Desk Clamp
USB Charging
Product Highlights
1080 joules protect your valuable electronics against dangerous surges and spikes
2 USB-A/1 USB-C ports for fast charging of phones, tablets and other mobile devices
Integrated circut breaker in on/off switch
Spring-loaded clamp attaches to flat surface up to 2.5 in. thick for use anywhere
6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Charging Amps per Port
  • 3A
  • 2.4A
Charging Form Factor
Strip
Cord Color
Black
Cord Gauge Type
14 gauge
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.