Download document () of 20
We make what matters work*

TLP648USBC

6-Outlet Surge Protector w/2 USB-A (4.8A Shared) & 1 USB-C (3A) - 8 ft. (2.43 m) Cord, 1080 Joules, Desk Clamp

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1080 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP648USBC
UPC
037332231130
Product Length/Depth
5.3 in
Product Height
5.2 in
Product Width
2.7 in
Product Weight
1.72 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
CSA Std. C22.2
NOM
UL Listed
CSA C22.2.
Global Catalog
TLP648USBC
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
3
Total Charging Watts
27
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 500, 600
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Input Cord Length Details
8 ft cord
Power Cord Color
Gray
Housing Color
Gray
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP648USBC Protect It! 6-Outlet Surge Protector with Desk Clamp
Charging Ports / Amps
3A
2.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Built-in Desk Clamp
Diagnostic LED(s)
Automatic Shut-Off
UL Certified
USB Charging
Product Highlights
1080 joules protect your valuable electronics against dangerous surges and spikes
$50,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
8-ft. (2.43 m) pivoting power cord with NEMA 5-15P plug easily adjusts to nearby wall outlets
Integrated circut breaker in on/off switch
Lifetime limited warranty (Worldwide)
2 USB-A/1 USB-C ports for fast charging of phones, tablets and other mobile devices
Spring-loaded clamp attaches to flat surface up to 2.5 in. thick for use anywhere
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Charging Amps per Port
  • 3A
  • 2.4A
Charging Form Factor
Strip
Cord Color
Gray
Cord Gauge Type
14 gauge
Operating Humidity Range
10% to 90% RH
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.