Download document () of 20
We make what matters work*

TLP66UCLAMP

Protect It! 6-Outlet Surge Protector with USB-A and USB-C Charging Ports - 5-15R Outlets, 900 Joules, Desk Clamp, 6 ft. (1.8 m) Cord, White

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 900 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 125 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP66UCLAMP
UPC
037332290557
Product Length/Depth
1.91 in
Product Height
12.05 in
Product Width
2.71 in
Product Weight
1.5 lb
Warranty
Limited lifetime
Compliances
FCC Class B
Certifications
UL Listed
ICES
CSA Std. C22.2
Global Catalog
TLP66UCLAMP
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Voltage Compatibility (VAC)
125
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Amps
1 USB-A, 1-USB-C ports 5.4A per port
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
X1 Green LED - Protected
EMI / RFI Filtering
Yes
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
600, 600, 600
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Input Cord Length Details
Strip
Power Cord Color
White
Housing Color
White
Material
Plastic
Mounting Details
Desk Clamp. Clamp Range.4 to 2.2"
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP66UCLAMP 6-Outlet Surge Protector
Desk clamp
Owner’s manual
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Right-Angle Plug
Diagnostic LED(s)
Mounting Accessory Included
USB Charging
UL Certified
Built-in Desk Clamp
Product Highlights
2 USB ports feature 5.4 total amps for charging smartphones and other mobile devices
6 NEMA 5-15R outlets power most computers, monitors and other electronic devices
6 ft. input cord allows some flexibility in placing devices away from wall outlet
900 joules protect your valuable electronics against dangerous surges and spikes
Clamps to most flat surfaces to keep outlets and mobile devices within easy reach
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Lifetime limited warranty (Worldwide)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
900
AC Suppression Response Time
< 1 ns
Charging Form Factor
Strip
Included Mounting Accessory
Desk Clamp. Clamp Range.4 to 2.2"
Total Outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.