Protect It! 6-Outlet Surge Protector, 4 USB Ports, 6 ft. Cord, 1080 Joules, Diagnostic LED, Black Housing
{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
| Product Name |
Eaton Tripp Lite series Protect It surge protector
|
| Catalog Number |
TLP66USBR
|
| UPC |
037332210135
|
| Product Length/Depth |
1.77 in
|
| Product Height |
9.65 in
|
| Product Width |
6.69 in
|
| Product Weight |
1.63 lb
|
| Compliances |
RoHS
|
| Certifications |
CSA Std. C22.2
cUL Listed NOM UL 1449 UL Listed |
| Global Catalog |
TLP66USBR
|
| Product Type |
Surge protector
|
| Surge Style |
|
| Switches |
Combination AC circuit breaker and 2 position on/off power switch
|
| Circuit breaker |
15
|
| Frequency rating |
60 Hz
|
| Number of Charging Ports |
4
|
| Total Charging Watts |
17
|
| Device Compatibility |
|
| Diagnostic LED Details |
Built-in LED confirms suppressor "protection present" (green) status
|
| Input Plug Features |
Right Angle (36D)
|
| Protection Modes |
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
|
| Receptacle Color |
BLACK
|
| Transformer Accommodation |
Transformer Accommodation
|
| UL1449 Let Through Rating |
400V
|
| Input Cord Details |
SJT
|
| Power Cord Color |
Black
|
| Housing Color |
Black
|
| Material |
Plastic
|
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
Owner’s manual
TLP66USBR Protect It! 6-Outlet Surge Protector with USB Charger, Black Housing |
| Product Features |
Right-Angle Outlets
USB Charging Automatic Shut-Off Diagnostic LED(s) UL Certified |
| Product Highlights |
1080-joule surge protection rating against surges and spikes
6 ft. AC power cord with NEMA 5-15P plug 4 USB ports with 3.4A shared for charging 6 NEMA 5-15R outlets for connecting equipment Filters out EMI/RFI line noise that threatens connected hardware |
| Plug Color |
Blue
White |
| Charging Amps per Port |
3.4 A
|
| Charging Form Factor |
Strip
|
| Cord Color |
Black
|
| Cord Gauge Type |
|
| Maximum Surge Amps |
36000
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.