Download document () of 20
We make what matters work*

TLP76MSGB

ECO-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 6 Individually Controlled Outlets, Black Housing

7-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1080 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 7 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP76MSGB
UPC
037332205810
Product Length/Depth
15 in
Product Height
1.4 in
Product Width
3.4 in
Product Weight
1.54 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
CSA Std. C22.2
UL Listed
NOM
cUL Listed
CSA C22.2.
Global Catalog
TLP76MSGB
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
1 x Lighted Master Switch & 6 x Lighted Receptacle Switches
Voltage Compatibility (VAC)
120
Frequency rating
60 Hz
EMI / RFI Filtering
Up to 40 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
300 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400v
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP76MSGB ECO-Surge 7-Outlet Surge Protector
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Automatic Shut-Off
Individually Controllable Load Banks
Diagnostic LED(s)
Right-Angle Outlets
Product Highlights
Lifetime limited warranty (Worldwide)
6-ft. (1.83 m) AC power cord with NEMA 5-15P plug
Filters out threatening EMI/RFI line noise
1080-joule surge protection rating
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
7 NEMA 5-15R outlets—6 with individual on/off switches
Automatic shutoff protects against dangerous overloads
Plug Color
White
AC Suppression Joule Rating
1080
Output Capacity (VA)
120
Output Capacity (Watts)
1800
AC Suppression Response Time
< 1 ns
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
72000
Operating Humidity Range
10% to 90% RH
LED Indicators
Protected (Green)" & Always On Receptacle (Red)
Total Outlets
7

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.