Download document () of 20
We make what matters work*

TLP864USBB

8-Outlet Surge Protector with 4 USB Ports (4.2A Shared) - 6 ft. (1.83 m) Cord, 1800 Joules, Black

8-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1800 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 8 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP864USBB
UPC
037332223654
Product Length/Depth
1.45 in
Product Height
9.45 in
Product Width
3.58 in
Product Weight
1.22 lb
Compliances
FCC Part 68
RoHS
Certifications
UL 497A
CSA Std. C22.2
NOM
UL Listed
UL 1449
cUL Listed
CSA C22.2.
Global Catalog
TLP864USBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
4
Total Charging Watts
21
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
800800800
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Double row of 8 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP864USBB Protect It! 8-Outlet Surge Protector, Black
Owner’s manual
Charging Ports / Amps
4.2A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
UL Certified
Diagnostic LED(s)
USB Charging
Product Highlights
6-ft. (1.83 m) cord with NEMA 5-15P plug allows flexibility in placing devices away from AC outlet
8 NEMA 5-15R outlets distribute AC power to connected home/office equipment
1800 joules protect your valuable electronics against dangerous surges and spikes
4 USB ports share 4.2A for fast charging of phones, tablets and other mobile devices
Green LED reassures you at a glance that your valuable electronics are protected
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
1800
AC Suppression Response Time
< 1 ns
Charging Amps per Port
4.2A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total Outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.