Download document () of 20
We make what matters work*

TLP88TUSBB

8-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 8 ft. (2.43 m) Cord, 1200 Joules, Tel/Modem, Black

8-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1200 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 8 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP88TUSBB
UPC
037332223579
Product Length/Depth
1.3 in
Product Height
9.1 in
Product Width
3.78 in
Product Weight
1.46 lb
Warranty
Limited lifetime
Compliances
RoHS
FCC Part 68
Certifications
UL 1449
CSA Std. C22.2
NOM
UL 497A
cUL Listed
UL Listed
Global Catalog
TLP88TUSBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Telephone/DSL Protection Details
1 line in / 2 line out
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Input Plug Features
Right Angle
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500500500
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Double row of 8 outlets total
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP88TUSBB Protect It! 8-Outlet Surge Protector, Black
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
USB Charging
Diagnostic LED(s)
Right-Angle Outlets
Telephone/DSL Protection
Right-Angle Plug
Mounting Holes or Slots
Product Highlights
1200 joules protect your valuable electronics against dangerous surges and spikes
8 NEMA 5-15R outlets distribute AC power to connected home/office equipment
2 USB ports share 2.1A for fast charging of phones, tablets and other mobile devices
$75,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
8-ft. (2.43 m) cord with NEMA 5-15P plug allows flexibility in placing devices away from AC outlet
Lifetime limited warranty (Worldwide)
RJ11 cable connectors offer surge protection to phone/fax/modem equipment
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against corruption stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
1200
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total Outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.