Download document () of 20
We make what matters work*

TLP88USBB

8-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 8 ft. (2.43 m) Cord, 1200 Joules, Black

8-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1200 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 8 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP88USBB
UPC
037332223449
Product Length/Depth
1.3 in
Product Height
9.1 in
Product Width
3.78 in
Product Weight
1.46 lb
Compliances
RoHS
FCC Part 68
Certifications
UL 1449
CSA Std. C22.2
CSA Std. C22.2 No. 8
NOM
UL Listed
UL 497A
cUL Listed
Global Catalog
TLP88USBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Input Plug Features
Right Angle
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500500500
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Double row of 8 outlets total
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP88USBB Protect It! 8-Outlet Surge Protector, Black
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Right-Angle Outlets
USB Charging
UL Certified
Diagnostic LED(s)
Mounting Holes or Slots
Right-Angle Plug
Product Highlights
8 NEMA 5-15R outlets distribute AC power to connected home/office equipment
1200 joules protect your valuable electronics against dangerous surges and spikes
2 USB ports share 2.1A for fast charging of phones, tablets and other mobile devices
Green LED reassures you at a glance that your valuable electronics are protected
8-ft. (2.43 m) cord with NEMA 5-15P plug allows flexibility in placing devices away from AC outlet
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against corruption stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
1200
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total Outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.