Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series TPWDS fuse disconnect switch
Catalog Number
TPWDS-BBM-2
UPC
051712500975
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.44 LB
Warranty
Not Applicable
Compliances
Not Applicable

Product specifications

Special features
Bullet contact on line and load, Metric threads, 0.97 in from line terminal
Type
Double-wide, current-limiting
Material
Thermoplastic
Voltage rating
80 Vdc
Amperage Rating
150-250A
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you

Technical support

Ask our application engineers about Bussmann Pullout Telcom disconnects and fuses.