Download document () of 20
We make what matters work*

TR-6

Protect It! 6-Outlet Surge Protector, 6 ft. (1.8 m) Cord, 2420 Joules

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 2420 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TR-6
UPC
037332010315
Product Length/Depth
9.5 in
Product Height
1.75 in
Product Width
3.5 in
Product Weight
1.6 lb
Compliances
RoHS
Certifications
UL 1449
Global Catalog
TR-6
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Two position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587 / ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
88.8 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
Gray
Light gray
Outlet Spacing
Distance between horizontal outlets = 44.20mm; Distance between vertical outlets = 39mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 44.20mm; Distance between vertical outlets = 39mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual and warranty information
TR-6 Surge Suppressor
Child safety covers
Color-coded cord identifiers
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Diagnostic LED(s)
Mounting Holes or Slots
UL Certified
Right-Angle Plug
Product Highlights
$50,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
6 outlets/6 ft. (1.8 m) cord
Lifetime limited warranty (Worldwide)
2420 joule rating
Plug Color
White
AC Suppression Joule Rating
2420
AC Suppression Response Time
< 1 ns
AC Suppression Surge Current Rating
78,500 amps
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
97000
Operating Humidity Range
10% to 90% RH
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.