Select your location

Nightlight and combination receptacles
TR7736BK-BOX
Specifications

General specifications

Product Name
Combination Nightlight with Receptacle
Catalog Number
TR7736BK-BOX
UPC
032664730207
Product Length/Depth
2 IN
Product Height
4.25 IN
Product Width
2 IN
Product Weight
.239 LB
Certifications
cULus Listed

Product specifications

Special Features
Tamper resistant
Mounting Type
Flush
Color
Black
Wiring Method
Back and side
Material
Thermoplastic
Allowable Wire Size
#14-12 AWG
Combination Type
Night light
Amperage Rating
20A
Contact Material
Brass
Nema Configuration
5-20R
Design Type
Receptacle
Style
Decorator
Receptacle Type
Two-pole, three-wire, grounding
Voltage Rating
120/277V
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

Find Eaton Wiring Device locations