Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton combination USB charger with duplex receptacle
Catalog Number
TR7755LA-BOX
UPC
032664741517
Product Length/Depth
2.75 IN
Product Height
4.36 IN
Product Width
2 IN
Product Weight
1 LB
Certifications
cULus Listed

Product specifications

Special features
Tamper resistant
Color
Light almond
Wiring method
Wire leads
Material
Thermoplastic
Mounting method
Flush
Combination type
USB
Amperage Rating
15A at 125 Vac, 3.A at 5 Vdc
Contact material
Brass
NEMA configuration
5-15R
Design type
Receptacle
Style
Decorator
Receptacle type
Two-pole, three-wire, grounding
Voltage rating
125 Vac, 5 Vdc
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations