Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton AFCI receptacle
Catalog Number
TRAFCI15LA
UPC
032664739446
Product Length/Depth
2 IN
Product Height
4.625 IN
Product Width
4.813 IN
Product Weight
.37 LB
Warranty
2 year limited
Certifications
cULus Listed

Product specifications

Circuit interrupter type
AFCI
Special features
Visual trip indicator light
Device type
Receptacle
Color
Light almond
Face/body material
PVC
Polycarbonate
Wiring method
Back and side wire
Features
Tamper resistant
Mounting method
Flush
Allowable wire size
#14 - 10 AWG
Amperage Rating
15 A
Contact material
Brass
NEMA configuration
5-15R
Environmental conditions
Tamper resistant
Receptacle type
Two-pole, three-wire, grounding
Voltage rating
125V
Application
Residential|Commercial
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations