Download document () of 20
We make what matters work*
To be discontinued

TRAVELER100BT

Protect It! 2-Outlet Portable Surge Protector, Direct Plug-In, 1050 Joules, Ethernet Protection

2-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of 1050 joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into 2 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TRAVELER100BT
UPC
037332123336
Product Length/Depth
1.75 in
Product Height
3.5 in
Product Width
2.5 in
Product Weight
0.29 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
UL 1449
Global Catalog
TRAVELER100BT
Product Type
Surge protector

Product specifications

Surge Style
DP - DIRECT PLUG-IN
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Two built-in LEDs confirm suppressor "protection present" (green) and outlet "grounded" (red) status
Form Factor
Direct plug-in connection enables mounting to any AC wall receptacle
Network Compatibility
100 Mbps (Fast Ethernet)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V - UL Verified
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual with warranty information
TRAVELER100BT Surge Suppressor
6-ft. telephone cord
Input Nominal Voltage
120 VAC
120V AC
Product Features
Network (Ethernet) Protection
Diagnostic LED(s)
UL Certified
Telephone/DSL Protection
Product Highlights
2 outlets/Direct plug-in
1050 joule rating
Retractable plug
Single line Ethernet or modem/fax surge protection
Plug Color
White
AC Suppression Joule Rating
1050
AC Suppression Response Time
< 1 ns
Maximum Surge Amps
30000
Total Outlets
2

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.