Download document () of 20
We make what matters work*

TRAVELER3USBC

Protect It! 2-Outlet Travel-Size Surge Protector - 5-15R Outlets, USB-C and USB-A Ports, 5-15P Input, Black

2-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 306 joules to defend your valuable electronic components against power surges and spikes. The 1.5 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 2 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TRAVELER3USBC
UPC
037332288806
Product Length/Depth
5.84 in
Product Height
2.28 in
Product Width
1.24 in
Product Weight
0.49 lb
Compliances
RoHS
Certifications
cUL Listed
CSA Std. C22.2
UL 1449
UL Listed
CSA C22.2.
Global Catalog
TRAVELER3USBC
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Amps
1 USB-A 5V/2.4A, 1 USB-C 5V/3A
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confimr suppressor "protection present" (green) status
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
L-N
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
1200
Input Cord Details
SJT 3/C
Input Cord Gauge (AWG)
14
Cord Length
1.5 Foot
Power Cord Color
Gray
Housing Color
Black
Gray
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TRAVELER3USBC 2-Outlet Travel-Size Surge Protector, Black
Charging Ports / Amps
2.4A
3A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Right-Angle Plug
Diagnostic LED(s)
USB Charging
UL Certified
Product Highlights
Easy-to-see green LED lets you know at a glance that your equipment is protected
306 joules protect your valuable electronics against dangerous surges and spikes
USB-A and USB-C ports power and charge smartphones and other mobile devices
2 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
$5,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Portable housing with concealable 18 in. power cord easy to carry in laptop bag
Lifetime limited warranty (Worldwide)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
306
Number of Ports
2
Output Capacity (Watts)
1560
Charging Amps per Port
  • 2.4A
  • 3A
Charging Form Factor
Strip
Cord Color
Gray
Operating Humidity Range
10% to 90% RH
Output Amp Capacity
13
Total Outlets
2

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.