Photo is representative
Download
Eaton GFCI receptacle, 15A, 125 Vac, Oil rubbed bronze A21
Product Name |
Eaton GFCI receptacle
|
Catalog Number |
TRSGF15RB-L
|
UPC |
032664745331
|
Product Length/Depth |
1.3 in
|
Product Height |
1.64 in
|
Product Width |
4.19 in
|
Product Weight |
0.35 lb
|
Certifications |
cULus Listed
|
Type |
Self test duplex receptacle
|
Features |
Tamper resistant
|
Torque rating |
16 lbf-inch
|