USB 2.0 A to B Cable (M/M), Beige, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U022-010-BE
|
| UPC |
037332198792
|
| Product Length/Depth |
8 in
|
| Product Height |
0.5 in
|
| Product Width |
6.7 in
|
| Product Weight |
0.3 lb
|
| Compliances |
RoHS
|
| Global Catalog |
U022-010-BE
|
| Product Type |
Cable
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Color |
Beige
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Connector Style |
Straight
|
| Product Highlights |
Supports data transfer rates up to 480 Mbps
Premium foil and braid shielding Twisted 28/24 AWG data/power lines Backward compatible with earlier USB generations Gold-plated connectors and contacts |
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Type |
Passive
|
| Connector group |
USB-A
USB-B |
| Connector |
USB A (male)
USB B (male) |