Download document () of 20
We make what matters work*

U022-010-COIL

USB 2.0 A to B Coiled Cable (M/M), 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U022-010-COIL
UPC
037332197283
Product Length/Depth
9.5 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.14 lb
Compliances
RoHS
Global Catalog
U022-010-COIL
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Package contents
U022-010-COIL USB 2.0 Hi-Speed A/B Coiled Cable (M/M), 10-ft. (3.05 m)
Product Highlights
10-ft. (3.05 m) cable is coiled to take up less space
Twisted 28/24 AWG data/power lines
Supports data transfer rates up to 480 Mbps
Molded nickel-plated connectors
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
9 - 14ft (2 - 4M)
Cable Type
Passive
Connector group
USB-A
USB-B
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB B (male)
USB A (male)

Export product specification