Download document () of 20
We make what matters work*

U024-016

USB 2.0 Extension Cable (A M/F) 16 ft. (4.88 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U024-016
UPC
037332176677
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.39 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
U024-016
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 87% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
16-ft USB 2.0 Gold Extension Cable (USB A M/F)
Product Highlights
Premium double-shielded cables with aluminum braid and aluminum mylar foil feature twisted 28/24 AWG data lines
Gold plated connectors provide superior conductivity
Extend distances of USB 2.0 cables with this extension cable
Lifetime limited warranty (Worldwide)
Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices, especially multimedia applications
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
14 - 20ft (4 - 6M)
Cable Type
Passive
Connector group
USB-A
Cable Length Range
14 - 20ft (4 - 6M)
Connector
USB A (female)
USB A (male)

Export product specification