Download document () of 20
We make what matters work*

U024-06N-IDC

USB 2.0 A Female to USB Motherboard 4-PIN IDC Header Cable, 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U024-06N-IDC
UPC
037332185457
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.02 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U024-06N-IDC
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 88% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
Firewire
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
6" USB 2.0 A Female to USB Motherboard 4-PIN IDC Header Cable
Product Highlights
Plug and Play
6-inch USB "A" Female to 4-pin IDC motherboard connector
SideA Connector1
4 PIN (INTERNAL)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-A
4-pin
Cable Length Range
Up to 4ft (up to 1M)
Connector
4-pin (internal)
USB A (female)

Export product specification