Download document () of 20
We make what matters work*

U024-06N-PM

USB 2.0 Panel Mount Extension Cable (A M/F), 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U024-06N-PM
UPC
037332178459
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Warranty
Limited lifetime
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U024-06N-PM
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 89% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Package contents
U024-06N-PM 6 in. Panel Mount USB 2.0 Extension Cable (USB A M/F)
Product Highlights
Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
Lifetime limited warranty (Worldwide)
Secure a USB A female port in a fixed location, such as a motherboard, podium, or kiosk
Extend distances of USB 2.0 cables with this extension cable
Premium double-shielded cables with aluminum braid and aluminum mylar foil feature twisted 28/20 AWG data lines
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE) - PANEL MOUNT
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE) - PANEL MOUNT
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-A
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A (male)
USB A panel mount (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.