Download document () of 20
We make what matters work*

U025-001-PM

USB 2.0 Panel Mount Extension Cable (B to Panel Mount B M/F), 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U025-001-PM
UPC
037332178473
Product Length/Depth
6 in
Product Height
0.25 in
Product Width
1 in
Product Weight
0.05 lb
Warranty
Limited lifetime
Compliances
RoHS
ENERGY STAR certified
FCC Class B
Certifications
RETIE
CSA certified
NOM
UL 1778
Global Catalog
U025-001-PM
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
U025-001-PM 1-ft. (0.31 m) Panel Mount USB 2.0 Extension Cable (USB B M/F)
Product Highlights
Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/20 AWG data lines
Add a fixed USB B female port to a custom solution, such as an internally mounted drive
Lifetime limited warranty (Worldwide)
SideA Connector1
USB B (MALE)
SideB Connector1
USB B (FEMALE) - PANEL MOUNT
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (FEMALE) - PANEL MOUNT
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-B
Slot or Hole Mount Measurement (Center to Center)
30mm
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB B panel mount (female)
USB B (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.