Download document () of 20
We make what matters work*

U030-006-COIL

USB 2.0 A to Mini-B Coiled Cable (M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U030-006-COIL
UPC
037332197238
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
U030-006-COIL
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
U030-006-COIL USB 2.0 Hi-Speed A to Mini-B Coiled Cable (M/M), 6-ft. (1.83 m)
Product Highlights
Twisted 28/24 AWG data/power lines
Molded nickel-plated connectors
Supports data transfer rates up to 480 Mbps
6-ft. (1.83 m) cable is coiled to take up less space
Lifetime limited warranty (Worldwide)
SideA Connector1
USB A (MALE)
SideB Connector1
USB MINI-B 5-PIN (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB MINI-B 5-PIN (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Connector group
Mini USB-B
USB-A
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB Mini-B 5-pin (male)
USB A (male)

Export product specification