Download document () of 20
We make what matters work*

U040-B03-C-2

USB-C to USB-C Charging Cable (M/M) - 60W PD Charging, Slim Braided Jacket, White, 1 m (3.3 ft.), 2 Pack

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-B03-C-2
UPC
037332300645
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Warranty
Limited lifetime
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
USB-IF
Global Catalog
U040-B03-C-2
Product Type
Cable

Product specifications

Amperage Rating
3A
Device Compatibility
Amazon Kindle
Chromebook
Laptop
Phone
Tablet
Video Game System
Operating Humidity Range
10% to 85%, Non-Condensing
Relative Humidity
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Connector Color
White
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
Silicone
TPE
Connector Style
Straight
Product Highlights
Lifetime limited warranty (Worldwide)
Power Delivery cable provides 20V 3A (60W) for fast-charging large-capacity devices
Supports USB 2.0 speeds up to 480 Mbps for syncing devices and transferring data
Works with all USB-C devices including iPhone 17, iPad mini 6 and Samsung Galaxy S25
Certified by USB-IF to ensure highest-grade construction and performance
Slim silicon cable is covered by durable braiding and is tangle-resistant and lightweight
Contact Plating
Gold
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Portable Speaker
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
USB C (MALE)
Technology
USB 2.0 (High Speed)
USB
Cable Length
3.3 Foot
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
2.8MM
Cable Type
Passive
Connector group
USB-C
Material
PC/ABS + TPE
Wire Gauge (AWG)
25/32
Power Provided to Connected Device(s)
60W (20V/3A)
Total Charging Amps
3
Total Charging Watts
60 W
Connector
USB C (male)
USB Power Delivery (PD) Charging Specification
20V/3A
60W

Export product specification