Download document () of 20
We make what matters work*

U042-025

USB 2.0 A to B Active Repeater Cable (M/M), 25 ft. (7.62 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U042-025
UPC
037332176622
Product Length/Depth
0.1 in
Product Height
7.1 in
Product Width
10 in
Product Weight
0.55 lb
Warranty
3 year limited
Compliances
RoHS
Global Catalog
U042-025
Product Type
Cable

Product specifications

Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
25-ft. (7.62 m) Hi-Speed USB 2.0 Active Cable
Product Highlights
Built-in repeater maintains high-speed USB 2.0 signal quality
25-ft. (7.62 m) USB A-B Active Cable
3-year limited warranty (Worldwide)
Overcomes the 5-meter USB barrier
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
20 - 50ft (6 - 15M)
Cable Type
Active
Connector group
USB-B
USB-A
Cable Length Range
20 - 50ft (6 - 15M)
Connector
USB B (male)
USB A (male)

Export product specification