Download document () of 20
We make what matters work*
To be discontinued

U050-006-COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U050-006-COIL
UPC
037332197221
Product Length/Depth
5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.2 lb
Global Catalog
U050-006-COIL
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Product Highlights
Molded nickel-plated connectors
6-ft. (1.83 m) cable is coiled to take up less space
Supports data transfer rates up to 480 Mbps
Twisted 28/24 AWG data/power lines
SideA Connector1
USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Technology

USB 2.0 (High Speed)
Cable Type
Passive
Connector group
Micro USB
USB-A
Connector
Micro USB-B (male)
USB A (male)

Export product specification