Download document () of 20
We make what matters work*

U052-06N-RA

Micro USB to USB OTG Host Adapter Cable, Right-Angle 5-Pin USB Micro-B to A (M/F), 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U052-06N-RA
UPC
037332196538
Product Length/Depth
0.5 in
Product Height
6 in
Product Width
4 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Global Catalog
U052-06N-RA
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Angled
Package contents
U052-06N-RA Micro USB to USB OTG Host Adapter Cable (M/F), 6 in.
Product Highlights
Allows connection of USB hub to connect more devices
Plug and play—no software, drivers or external power supply
Lifetime limited warranty (Worldwide)
Premium double shielding for error-free signal quality
Molded nickel-plated connectors with gold-plated contacts
Right-angled Micro-B connector for easy installation in tight spaces
Contact Plating
Gold
SideA Connector1
USB A (FEMALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Connector group
Micro USB
USB-A
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
Micro USB-B (male)
USB A (female)

Export product specification