Download document () of 20
We make what matters work*

U052-06N

Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U052-06N
UPC
037332184375
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
3 in
Product Weight
0.04 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Global Catalog
U052-06N
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Package contents
U052-06N USB OTG Adapter
Product Highlights
Plug-n-Play...No Software or Drivers Required
Connect Thumb Drives, Keyboards, etc to OTG Tablets and Phones
Contact Plating
Gold
SideA Connector1
USB A (FEMALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Connector group
Micro USB
USB-A
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A (female)
Micro USB-B (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.