Download document () of 20
We make what matters work*
To be discontinued

U060-000-KP-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Keystone design for snapping into standard wallplate
  • Gold-plated contacts for optimal signal transfer
  • Panel mount adapter for securing to podium or kiosk
  • Compatible with all USB-A cables

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
U060-000-KP-BK
UPC
037332195685
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.02 lb
Compliances
TAA Compliant
Global Catalog
U060-000-KP-BK
Product Type
USB coupler

Product specifications

Type
USB Keystone
Color
Black
Connector type
USB/Thunderbolt/Lightning
Product Features
TAA Compliant
SideA Connector1
USB A (FEMALE)
SideB Connector1
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Connector group
USB-A
Connector
USB A (female)

Export product specification