USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
| Product Name |
Eaton Tripp Lite series USB coupler
|
| Catalog Number |
U060-000-KPA-BK
|
| UPC |
037332195692
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.02 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
U060-000-KPA-BK
|
| Product Type |
USB coupler
|
| Type |
USB Keystone
|
| Color |
Black
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Package contents |
U060-000-KPA-BK USB All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
|
| SideA Connector1 |
USB A (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Technology |
USB 2.0 (High Speed) |
| Connector group |
USB-A
|
| Connector |
USB A (female)
|