Download document () of 20
We make what matters work*

U209-006-2

2-Port USB to DB9 Serial FTDI Adapter Cable with COM Retention (M/M), 6 ft. (1.83 m)

  • No external power source required
  • Compatible with Windows®, Mac® and Linux® devices
  • Integrated FTDI FT232RL chipset
  • Premium foil and braid shielding reduces EMI/RFI line noise
  • 3-year limited warranty (Worldwide)
  • Supports data transfer speeds up to 225 Kbps

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U209-006-2
UPC
037332198303
Product Length/Depth
5 in
Product Height
2 in
Product Width
4.9 in
Product Weight
0.13 lb
Warranty
3 year limited
Compliances
RoHS
REACH
WEEE Directive
FCC Compliant
CE Marked
Global Catalog
U209-006-2
Product Type
USB adapter

Product specifications

Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Serial/parallel
USB/Thunderbolt/Lightning
Product Features
Driver Required
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Package contents
Driver CD
U209-006-2 2-Port USB to DB9 Serial FTDI Adapter Cable (M/M), 6 ft.
Owner’s manual
SideA Connector1
USB A (MALE)
SideB Connector1
DB9 (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
SideB Connector3
DB9 (MALE)
Cable Length
5 - 8ft (1 - 2M)
Number of Ports
2
Power Consumption (Watts)
0.5 W
BTUs
1.7 BTU/Hr
Connector group
USB-A
DB9
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
DB9 (male)
USB A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.