USB to Null Modem Serial FTDI Adapter Cable with COM Retention (USB-A to DB9 M/F), 18-in. (45.72 cm)
| Product Name |
Eaton Tripp Lite series USB adapter
|
| Catalog Number |
U209-18N-NULL
|
| UPC |
037332198297
|
| Product Length/Depth |
4.5 in
|
| Product Height |
1.5 in
|
| Product Width |
3.7 in
|
| Product Weight |
0.001 lb
|
| Compliances |
CE Marked
REACH RoHS WEEE Directive FCC Compliant |
| Global Catalog |
U209-18N-NULL
|
| Product Type |
USB adapter
|
| Relative Humidity |
5% to 90% RH, Non-Condensing
|
| Color |
Black
Silver |
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Connector type |
Serial/parallel
USB/Thunderbolt/Lightning |
| Product Features |
Bus Powered
Driver Required |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Package contents |
Driver CD
Owner’s manual U209-18N-NULL USB to Null Modem Serial FTDI Adapter Cable (USB-A to DB9 M/F), 18 in. |
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
DB9 (FEMALE)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
14° to 131°F (-10° to 55°C)
|
| SideB Connector3 |
DB9 (FEMALE)
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
1
|
| Power Consumption (Watts) |
0.5 W
|
| BTUs |
1.7 BTU/Hr
|
| Connector group |
USB-A
DB9 |
| Material |
PVC
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB A (male)
DB9 (female) |