Download document () of 20
We make what matters work*

U234-000-UGI

Medical-Grade USB Galvanic Isolator for Patient Care Vicinities - 6kV 1-Minute Insulation, IEC 60601-1, 2MOPP Certified, UL/cUL, TAA

  • Adds 6kV DC isolation barrier and 2MOPP protection path between host and peripheral
  • Self-powered hub is plug-and-play and requires no external power supply
  • Integrates non-medical USB devices into ME systems by reducing risk of surges and line noise
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty (Worldwide)
  • Meets vigorous IEC 60601-1 2MOPP standards for use in patient care vicinities

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U234-000-UGI
UPC
037332288684
Product Length/Depth
3.5 in
Product Height
0.94 in
Product Width
2.17 in
Product Weight
0.19 lb
Compliances
CE Marked
FCC Compliant
TAA Compliant
RoHS
UKCA
Certifications
2MOPP
CSA Std. C22.2
EN 60601-1
Global Catalog
U234-000-UGI
Product Type
USB adapter

Product specifications

Device Compatibility
Computer
Laptop
Tablet
Operating Humidity Range
10% to 90% (Non-Condensing)
Storage Humidity Range
10% to 95% (Non-Condensing)
Color
Gray
White
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Specification
USB 1.1 Low-Speed (1.5 Mbps)
USB 2.0 Full-Speed (12 Mbps)
Package contents
User documentation
U234-000-UGI USB Galvanic Isolator
USB-A to USB-B cable (M/M), 3 ft. (0.9 m)
Contact Plating
Gold
SideA Connector1
USB A (FEMALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
USB B (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-13° to 185°F (-25° to 85°C)
Data Ports
USB-A - USB 2.0
USB A (FEMALE)
USB B (FEMALE)
SideB Connector3
USB B (FEMALE)
Technology
USB
Number of Ports
2
Total Number of Ports
2
Data Ports Details
USB-A - USB 2.0
Connector group
USB-A
Material
ABS + PC
TAA Compliance
Yes
Power Provided to Connected Device(s)
SELF-POWERED USB HUB; OPTIONAL DC 5V POWER ADAPTER
Connector
USB A (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.