Download document () of 20
We make what matters work*
To be discontinued

U236-000-GBW

USB 2.0 to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, White

  • Compliant with USB 2.0 and USB 1.1 specifications
  • Windows, Mac, and Linux compatible

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
U236-000-GBW
UPC
037332183279
Product Length/Depth
5.2 in
Product Height
0.9 in
Product Width
5.2 in
Product Weight
0.001 lb
Compliances
REACH
FCC Compliant
CE Marked
RoHS
WEEE Directive
Global Catalog
U236-000-GBW
Product Type
Network adapter

Product specifications

Color
White
Cable Jacket Rating
VW-1
Connector Plating
Nickel
IEEE Standards Supported
802.3
Connector type
USB/Thunderbolt/Lightning
Networking-copper
Product Features
Driver Required
Auto MDIX Support
Suspend Mode Support
Bus Powered
Full Duplex Support
Remote Wakeup Support
Network Speed
1 Gbps (Gigabit)
SideA Connector1
USB A (MALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Technology
Cat5/5e
Cat6

USB 2.0 (High Speed)
Network Compatibility
1 Gbps (Gigabit)
BTUs
3.2 BTU/Hr
Connector group
RJ45
USB-A
Material
ABS, PVC
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Connector
USB A (male)
RJ45 (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.