Download document () of 20
We make what matters work*

U261-001-BT4

Mini Bluetooth 4.0 (Class 1) USB Adapter

  • Compliant with Bluetooth 4.0 LE+EDR Class 1
  • 3-year limited warranty (Worldwide)
  • Connects up to 7 devices simultaneously
  • Wireless range up to 164 ft. (50 m)
  • Backward compatible with previous Bluetooth versions
  • Data transfer rates up to 3 Mbps

High-Speed Data Access and Transfers
This selection of enclosures, adapters and docking stations gives you the tools to manage, protect and expand your storage with ease, keeping your network agile, efficient and ready for the future. USB 3.2 Gen 1 data speeds up to 5 Gbps ensure quick access to large files, backups and system images. Whether cloning drives or connecting SSDs, you get the speed and efficiency needed for today’s demanding workloads.

Benefits That Power Your Network
By standardizing on Eaton’s Tripp Lite storage connectivity solutions, organizations gain:

  • Faster workflows with high-speed interfaces.
  • Cross-platform compatibility with Windows, macOS and Linux.
  • Extended hardware life by repurposing existing drives as external storage.
  • Improved flexibility for backups, migrations and data recovery.

Ideal for IT, Business and Creative Applications
These enclosures and docking stations are ideal for IT administrators, creative professionals and business users alike. IT teams can use them for rapid drive cloning, system imaging and secure data wipes. Creative professionals benefit from fast external SSD access for video editing and large media projects. Businesses can streamline backups and expand storage capacity without costly infrastructure upgrades.

Reliable, Portable and Easy to Use
All models are designed with plug-and-play simplicity, requiring no drivers or complicated setup. Compact and portable, they’re equally at home in a data center, office or mobile workstation.

General specifications

Product Name
Eaton Tripp Lite series bluetooth adapter
Catalog Number
U261-001-BT4
UPC
037332193452
Product Length/Depth
0.59 in
Product Height
0.28 in
Product Width
0.87 in
Product Weight
0.1 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U261-001-BT4
Product Type
Accessory

Product specifications

Special features
Important Note A new hardware version (V2) was released in 2017 that requires a different driver. Click the above Support tab to find old and new drivers and a file with instructions on how to determine which version you need.
Accessory Class
Laptop & Tablet Accessories
USB accessories
Accessory Type
Mouse
Keyboard
Adapter
Relative Humidity
20% to 90% RH, Non-Condensing
Color
Black
Material
Steel, PVC
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
Driver Required
USB Specification
USB 2.0 (up to 480 Mbps)
Package contents
U261-001-BT4 Mini Bluetooth 4.0 (Class 1) USB Adapter
Owner’s manual
Packaging Type
Clamshell
SideA Connector1
USB A (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Technology
USB 2.0 (High Speed)
Features
Flex Center
BTUs
1.7 BTU/Hr
LED Indicators
Green (Power)
Power Consumption
0.5 W
Signal Range
164 ft
Connector group
USB-A
Connector
USB A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.