Download document () of 20
We make what matters work*

U261-001-BT5

Mini Bluetooth 5.0 (Class 2) USB Adapter

  • Backward compatible with previous Bluetooth versions, including 1.1, 1.2, 2.0, 3.0 and 4.0
  • Connects up to 7 devices simultaneously, including printers, speakers and headsets
  • Supports data transfer speeds up to 3 Mbps to a wireless range up to 165 ft.
  • 3-year limited warranty (Worldwide)
  • Adds fast, reliable Bluetooth 5.0 LE+EDR Class 2 accessibility to your PC or laptop
  • Built-in security keeps your pairing, encryption and authentication info confidential

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U261-001-BT5
UPC
037332272676
Product Length/Depth
0.74 in
Product Height
0.24 in
Product Width
0.54 in
Product Weight
0.01 lb
Warranty
3 year limited
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
U261-001-BT5
Product Type
USB adapter

Product specifications

Operating Humidity Range
20% to 90% RH, Non-Condensing
Storage Humidity Range
20% to 90% RH, Non-Condensing
Color
Black
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
Driver Required
USB Specification
USB 2.0 (up to 480 Mbps)
Package contents
Quick Start Guide
U261-001-BT5 Mini Bluetooth 5.0 USB Adapter
SideA Connector1
USB A (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Power Consumption (Watts)
0.5 W
Bluetooth Class
Class 2
Bluetooth Version
5
BTUs
1.2 BTU/Hr
Connector group
USB-A
Material
Steel, PVC
Modulation Type
GFSK (1MBPS), π/4-DQPSK (2MBPS) and 8-DPSK (3MBPS)
RF Power Output
3.06dBm, GFSK
Signal Range
164 ft
Spread Spectrum
Frequency Hopping Spread Spectrum (FHSS)
Connector
USB A (male)

Export product specification