Download document () of 20
We make what matters work*

U263-AC600

Dual-Band USB Wi-Fi Adapter - 2.4 GHz and 5 GHz

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U263-AC600
UPC
037332259738
Product Length/Depth
3.2 in
Product Height
0.75 in
Product Width
2.6 in
Product Weight
0.34 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
U263-AC600
Product Type
USB adapter

Product specifications

Special features
5% to 90% RH, Non-Condensing
Type
USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
Color
Black
Package Contents
U263-AC600 Dual-Band USB Wi-Fi Adapter
Owner's manual
System Requirements
Wireless
USB 2.0 (High Speed)
Windows, Mac or Linux operating system
2.4 GHz and/or 5 GHz wireless network
Laptop, tablet or desktop computer with USB-A port
Connector type
USB/Thunderbolt/Lightning
Networking-copper
Product Features
Driver Required
Bus Powered
Network (Ethernet) Protection
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Dual-band Wi-Fi adapter supports 2.4 GHz and 5 GHz networks
802.11ac adapter is backward compatible with 802.11a, 802.11b, 802.11g and 802.11n
USB 2.0 host interface is backward compatible with USB 1.1 laptops, tablets and PCs
3-year limited warranty (Worldwide)
Supports 64- and 128-bit WEP/WPA and WPA2 wireless security encryption
Nano-sized 1T1R design fits easily into a pocket or laptop bag for connecting on the go
Packaging Type
Box
SideA Connector1
USB A (MALE)
Technology
Wireless
USB 2.0 (High Speed)
Features
Flex Center
Operating Humidity
10% to 90% RH, Non-Condensing
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Humidity Range
5% to 90% RH, Non-Condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
Material Of Construction
ABS
Operating Temperature
32° to 104°F (0° to 40°C)
Wireless Interface
2.4G max data rate: 150Mbps (11n); 5G max data rate: 433Mbps (11AC)
Connector group
USB-A
Connector
USB A (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.