Wireless Android Auto Adapter for Vehicles, Android and Google Phone Compatible, Black
| Product Name |
Eaton Tripp Lite series USB adapter
|
| Catalog Number |
U264-001-AND
|
| UPC |
037332292315
|
| Product Length/Depth |
1.57 in
|
| Product Height |
0.55 in
|
| Product Width |
2.32 in
|
| Product Weight |
0.15 lb
|
| Compliances |
CE Marked
FCC Class B REACH RoHS UKCA WEEE Directive |
| Certifications |
EN 55032
CISPR 35/EN 55035 ICES |
| Global Catalog |
U264-001-AND
|
| Product Type |
USB adapter
|
| Type |
USB Wireless Android Auto Adapter
|
| Device Compatibility |
Phone
|
| Operating Humidity Range |
10% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 95% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Product Features |
Bus Powered
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
TPE
|
| Connector Style |
Straight
|
| Package contents |
USB-A to USB-C adapter
U264-001-AND Wireless Android Auto Adapter Installation instructions |
| Power Source Type |
Bus
|
| SideA Connector1 |
USB A (MALE)
|
| Operating Temperature |
32° to 122°F (0° to 50°C)
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Temperature Range |
-4° to 158°F (-20 to 70°C)
|
| Host Connector |
USB A (MALE)
|
| Technology |
USB
Wireless |
| Built-In Cable Length |
0.33 ft
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
3
|
| Number of USB Hub Ports |
0
|
| Total Number of Ports |
0
|
| Cable Outer Diameter (OD) |
3.3MM
|
| LED Indicators |
(1) Connection LED: Turns blue when initially powered on before turning to green (flashes when attempting to connect to smartphone; solid when connection is established).
|
| Connector group |
USB-A
|
| Material |
MAIN BODY: TEMPERED GLASS AND ALUMINUM; PCB
|
| Over Current Protection |
N
|
| Wire Gauge (AWG) |
28
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB A (male)
|