Download document () of 20
We make what matters work*

U280-004-240C4

4-Port 240W USB-C GaN Charger for Laptops - PD 3.1 Fast Charging, Dynamic Power Allocation, Gray

  • 1-year limited warranty (Worldwide)
  • Automatically adjusts output to ensure each device gets the fastest charge possible
  • GaN (Gallium Nitride) technology confirms faster, cooler and more efficient charging
  • USB-C PD 3.1 ports can deliver up to 140W to a single device, such as a MacBook Pro
  • 240W total output for charging laptops, smartphones and other high-power devices
  • Compact design with secure base fits discreetly on your desktop or bedside table

Charges Up to {NumberOfChargingPorts} Devices at Once
Whether you’re at home, in the office, or managing a busy retail or medical environment, this multi-device charger keeps your important mobile electronics powered and organized. With {NumberOfChargingPorts} total ports, you can charge smartphones, tablets, e-readers, POS systems and portable gaming consoles at the same time. Compact and lightweight, this charger is easy to move and set up wherever you need it.

Designed for High-Demand Environments
This charger is ideal for homes, classrooms, offices, clinics and retail counters where multiple devices are in constant use. Simply plug it into a standard AC outlet and you're ready to charge. No computer is required. Built-in protections help prevent overheating, overcharging and power surges to keep your devices safe.

General specifications

Product Name
Eaton Tripp Lite series multi-device charger
Catalog Number
U280-004-240C4
UPC
037332291240
Product Length/Depth
5.276 in
Product Height
0.984 in
Product Width
9.37 in
Product Weight
0.15 lb
Warranty
1 year limited
Compliances
FCC part 15 Class B
ICES
WEEE
Certifications
CAN/CSA C22.2
ICES
UL 62368-1
Global Catalog
U280-004-240C4
Product Type
Multi-device charger

Product specifications

Package contents
U280-004-240C4 4-Port 240W USB-C GaN Charger
Quick Start Guide
Charging stand
C5 to NEMA 1-15P power cable, 3 ft. (0.9 m)
Device Compatibility
Video Game System
Phone
Tablet
Laptop
Amazon Kindle
Chromebook

Export product specification