10-Port USB Charging Station with Storage Brackets - 6 USB-C and 4 USB-A Ports, 120W USB Charger Output
Charges Up to 10 Devices at Once
Whether you’re at home, in the office, or managing a busy retail or medical environment, this multi-device charger keeps your important mobile electronics powered and organized. With 10 total ports, you can charge smartphones, tablets, e-readers, POS systems and portable gaming consoles at the same time. Compact and lightweight, this charger is easy to move and set up wherever you need it.
Designed for High-Demand Environments
This charger is ideal for homes, classrooms, offices, clinics and retail counters where multiple devices are in constant use. Simply plug it into a standard AC outlet and you're ready to charge. No computer is required. Built-in protections help prevent overheating, overcharging and power surges to keep your devices safe.
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-010-ST6C4A
|
| UPC |
037332291226
|
| Product Length/Depth |
5.276 in
|
| Product Height |
0.984 in
|
| Product Width |
9.37 in
|
| Product Weight |
0.28 lb
|
| Warranty |
1 year limited
|
| Compliances |
FCC Class B
ICES-003 WEEE Directive RoHS |
| Certifications |
CSA Std. C22.2
ICES UL 62368-1 |
| Global Catalog |
U280-010-ST6C4A
|
| Product Type |
Multi-device charger
|
| Type |
Charging Station
|
| AC Power Adapter Cord Length |
3.94 ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 3A
|
| AC Power Adapter Output Specs (V / A) |
21V / 7.1A
|
| Charging Ports Details |
The following charging outputs are supported: Single Port Output: USB-C1/C2/C3/C4/C5/C6 = PD Charging 5.0V/3A (15W); 9V/3A (27W); 15V/2A (30W) USB-A1/A2 = QC 3.0 Charging 3.6-6V/3A, 6.0-9.0V/2A, 9.0-12V/1.5A (18W Max) USB-A3/A4 = 5V/2.4A (12W) Multiple Ports Output: USB-C1/C2 + USB-C3/C4 + USB-C5/C6 + USB-A1/A2 + USB-A3/A4 = 30W + 30W + 18W + 12W USB-C1 + C2 = 5V/4.8A (24W Max); USB-C3 + C4 = 5V/4.8A (24W Max); USB-C5 + C6 = 5V/4.8A (24W Max) USB-A1 + A2 = 5V/3.6A (18W Max); USB-A3 + A4 = 5V/2.4A (12W)
|
| Number of Charging Ports |
10
|
| Total Charging Amps |
4.8A
|
| Total Charging Watts |
120
|
| Power Consumption |
34 W
|
| Total Number of Ports |
10
|
| Number of Ports |
10
|
| Overload Protection |
Yes
|
| Input Current |
100-240V, 2.4A (Max)
|
| Input Frequency |
50/60 Hz
|
| Operating Temperature Range |
32° to 86°F (0° to 30°C)
|
| Quick Charge Compliant |
3
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| AC Power Adapter Plug(s) |
NEMA 5-15P North America
|
| Operating Humidity Range |
30% to 90% RH (NON-CONDENSING)
|
| Storage Humidity Range |
10% to 90% RH (NON-CONDENSING)
|
| Color |
Black
|
| Input Plug Type |
DC plug (Barrel type)
|
| Material |
PC + ABS
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports |
USB-A: 5V 3.6A (18W)
USB-C: 30W (15V 2A) Power Delivery (PD 3.0) |
| Charging Method |
USB
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Product Features |
Overcurrent Protection
Overvoltage Protection Overcharge Protection |
| Package contents |
External power supply (Input: 100–240V, 50/60 Hz, 2.5A Max; Output: 21V 7.1A) with NEMA 5-15P plug and 4 ft. cord
Owner’s manual U280-010-ST6C4A 10-Port USB Charging Station |
| Charging Form Factor |
Charging hub
|
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| External Power Supply Certifications |
DOE
FCC UL WEEE cUL |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB C (FEMALE)
|
| Compatible Devices |
Smartphone
Tablet Video Game Console |
| SideB Connector1 |
USB A (FEMALE)
|
| Dc Barrel Plug |
OD: 4.5 x 0.6 x 10.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Watch
Video Game System Headphones Phone Tablet Amazon Kindle |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB C (FEMALE)
|
| Technology |
USB
|
| Connector group |
USB-A
|
| Connector |
USB A (female)
|
| USB Power Delivery (PD) Charging Specification |
2
|