Download document () of 20
We make what matters work*

U280-032-RM

32-Port USB Charging Station with Syncing, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Enables future software upgrades to support newer devices
  • 2-year limited warranty (Worldwide)
  • Mounts in 2U of EIA-standard 19 in. rack
  • Maximum charge output of 2.4A per USB port
  • Syncs any USB device using its compatible software
  • Supports USB 2.0 data transfer rates up to 480 Mbps

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This rackmount charging station provides USB charging, secure storage and cord management for as many as 32 tablets, smartphones and e-readers used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for healthcare facilities, classrooms, businesses, government agencies, restaurants, hotels and anywhere else that uses mobile devices on a daily basis.

Hardware Included for Mounting in a Rack
Constructed from heavy-duty steel covered with a black powder-coated finish, this charging station installs in an EIA-standard 19-inch rack enclosure or open frame rack. A 10-foot (3.1-meter) power cord with C14 plug connects to a nearby AC outlet. Rubber feet are included for non-rack installation on a desktop, shelf or other level surface.

Keep the Station Software Up to Date
A mini-USB port enables future firmware upgrades to ensure the charging station can support the most current devices.

Also Syncs Devices via Connected Computer
In addition to charging, you can sync your devices using their file management software. An included USB cable connects the charging station’s USB-B port and a computer's USB-A port for syncing.

 

General specifications

Product Name
Eaton Tripp Lite series rackmount charging station
Catalog Number
U280-032-RM
UPC
037332193520
Product Length/Depth
11.88 in
Product Height
3.41 in
Product Width
17.3 in
Product Weight
13.1 lb
Warranty
2 year limited
Compliances
FCC Class B
REACH
RoHS
Certifications
IEC 60950-1
CSA Std. C22.2
NOM
UL 60950-1
Global Catalog
U280-032-RM
Product Type
Rackmount charging station

Product specifications

Frequency rating
50/60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
32
Total Charging Amps
80A
Total Charging Watts
400
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Phone
Tablet
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
C14
Material
Steel
Charging Ports / Amps
2.4A
Input Connection Type
IEC320-C14
Input Cord Length
10 ft
Input Current
8A
Input Frequency
50 / 60 Hz
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
IEC320-C14
Built-In Circuit Breaker
Overcurrent Protection
Overcharge Protection
Flow-Through Ventilation
EMI/RFI Line Noise Protection
Relative Humidity
5% to 95% RH, Non-Condensing
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Package contents
NEMA 5-15P to C13 power cord, 10 ft.
U280-032-RM 32-Port USB Charging Station
Mounting hardware
Owner’s manual
USB 2.0 A/B cable, 6 ft.
(4) Rubber mounting feet
Charging Form Factor
Rack mount
Charging Port Type
USB A (FEMALE)
Packaging Type
Box
BTUs
382.2 BTU/Hr (Full load)
Device slots
32
LED Indicators
Green (32x USB Charging, 1x Sync)
Number of Ports
32
Number of Shelves
0
Power Consumption
112 W
TAA Compliance
No
SideA Connector1
USB A (FEMALE)
SideB Connector1
IEC-320-C14
USB B (FEMALE)
SideA Connector2
USB B (FEMALE)
SideA Connector3
MICRO-USB B (FEMALE)
Voltage Compatibility (VAC)
110 VAC
120 VAC
Charging AMPS per port
2.4 A
Charger Function
Charge
Sync
Technology
USB 2.0 (High Speed)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.