Download document () of 20
We make what matters work*

U280-032-RMINT

32-Port USB Charging Station with Syncing, 230V, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Syncs any USB device using its compatible software
  • 2-year limited warranty (Worldwide)
  • Supports USB 2.0 data transfer rates up to 480 Mbps
  • Enables future software upgrades to support newer devices
  • Mounts in 2U of EIA-standard 19 in. rack
  • Maximum charge output of 2.4A per USB port

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This rackmount charging station provides USB charging, secure storage and cord management for as many as 32 tablets, smartphones and e-readers used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for healthcare facilities, classrooms, businesses, government agencies, restaurants, hotels and anywhere else that uses mobile devices on a daily basis.

Hardware Included for Mounting in a Rack
Constructed from heavy-duty steel covered with a black powder-coated finish, this charging station installs in an EIA-standard 19-inch rack enclosure or open frame rack. A 10-foot (3.1-meter) power cord with C14 plug connects to a nearby AC outlet. Rubber feet are included for non-rack installation on a desktop, shelf or other level surface.

Keep the Station Software Up to Date
A mini-USB port enables future firmware upgrades to ensure the charging station can support the most current devices.

Also Syncs Devices via Connected Computer
In addition to charging, you can sync your devices using their file management software. An included USB cable connects the charging station’s USB-B port and a computer's USB-A port for syncing.

 

General specifications

Product Name
Eaton Tripp Lite series rackmount charging station
Catalog Number
U280-032-RMINT
UPC
037332193537
Product Length/Depth
11.88 in
Product Height
3.41 in
Product Width
17.3 in
Product Weight
13.1 lb
Warranty
2 year limited
Compliances
RoHS
FCC Class B
REACH
UKCA
Certifications
NOM
CSA Std. C22.2
IEC 60950-1
UL 60950-1
Global Catalog
U280-032-RMINT
Product Type
Rackmount charging station

Product specifications

Frequency rating
50/60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
32
Total Charging Amps
80A
Total Charging Watts
400
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Phone
Tablet
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
C14
Material
Steel
Charging Ports / Amps
2.4A
Input Connection Type
IEC320-C14
Input Cord Length
10 ft
Input Current
5A
Input Frequency
50 / 60 Hz
Charging Method
USB
Input Nominal Voltage
230 VAC
Product Features
Overcurrent Protection
Built-In Circuit Breaker
Flow-Through Ventilation
EMI/RFI Line Noise Protection
Overcharge Protection
IEC320-C14
Relative Humidity
5% to 95% RH, Non-Condensing
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Package contents
(4) Rubber mounting feet
Owner’s manual
U280-032-RMINT 32-Port USB Charging Station
CEE 7/7 (Schuko) to C13 power cord, 10 ft.
USB 2.0 A/B cable, 6 ft.
Mounting hardware
BS 1363 (U.K.) to C13 power cord, 10 ft.
Charging Form Factor
Rack mount
Charging Port Type
USB A (FEMALE)
Packaging Type
Box
BTUs
382.2 BTU/Hr (Full load)
Device slots
32
LED Indicators
Green (32x USB Charging, 1x Sync)
Number of Ports
32
Number of Shelves
0
Power Consumption
112 W
SideA Connector1
USB A (FEMALE)
SideB Connector1
IEC-320-C14
USB B (FEMALE)
SideA Connector2
USB B (FEMALE)
SideA Connector3
MICRO-USB B (FEMALE)
Voltage Compatibility (VAC)
230 VAC
Charging AMPS per port
2.4 A
Charger Function
Charge
Sync
Technology
USB 2.0 (High Speed)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.