Download document () of 20
We make what matters work*

U280-C02-30W-C6

Dual-Port USB Car Charger with 30W Charging - USB-C (18W) QC 3.0, USB-A (12W), Coiled 6 ft. (1.83 m) USB-C Cable, Black

  • Built-in 6-ft. (1.83 m) USB-C cable is coiled to take up less space in your vehicle
  • USB-C Quick Charge 3.0 cable charges up to 4x faster than conventional USB chargers
  • Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
  • Maximum charging power output of 30W: 18W USB-C and 12W USB-A
  • 2-year limited warranty (Worldwide)
  • 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV

Fast, Reliable Charging for Every Mobile Device
These car chargers keep your devices powered on the road with fast, reliable charging for smartphones, tablets, laptops, and more. They are ideal for business professionals, road warriors and families on the go. Sales teams can keep laptops and phones charged between client visits, while parents can keep kids’ tablets powered on long trips. For rideshare and delivery drivers, our car chargers provide reliable charging for both driver and passenger devices, ensuring uninterrupted connectivity.

Benefits That Keep You Moving
In addition to charging convenience on the move, you gain:

  • Universal compatibility with Apple, Android, Windows and other USB-powered devices.
  • Faster charging speeds with Quick Charge 3.0 and USB-C PD support.
  •  Multi-device flexibility with single-, dual- and triple-port options.
  • Enhanced safety with certified protection features.

Safe and Certified for Peace of Mind
Every Eaton Tripp Lite series car charger is UL 2089 certified for vehicle use and includes built-in protections against overcurrent, overvoltage and overheating. This ensures safe operation for both your devices and your vehicle’s electrical system. Rugged housings and compact designs make them durable enough for daily commutes, business travel or family road trips.

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-30W-C6
UPC
037332256508
Product Length/Depth
0.5 in
Product Height
9.055 in
Product Width
7.086 in
Product Weight
0.132 lb
Warranty
2 year limited
Compliances
CE Marked
WEEE Directive
FCC Compliant
RoHS
REACH
Global Catalog
U280-C02-30W-C6
Product Type
Car charger

Product specifications

Charging Ports Details
USB-C: 18W, QC 3.0 USB-A: 12W
Number of Charging Ports
2
Total Charging Watts
30
Built-In Cable Length
6 ft
Number of Ports
1
Over Current Protection
Yes
Input Connection Type
Car Auxiliary Power Outlet
LED Indicators
Blue - Power
Operating Temperature Range
32° to 77°F (0° to 25°C)
Quick Charge Compliant
3
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30 to 90% RH, NON-CONDENSING
Storage Humidity Range
10 to 90% RH, NON-CONDENSING
Color
Black
Material
Polycarbonate, ABS
Cable Jacket Color
Black
Charging Ports / Amps
2.4A
3A / 2A / 1.5A
Charging Method
USB
Connector type
USB/Thunderbolt/Lightning
Product Features
Car Auxiliary Power Outlet
Package contents
U280-C02-30W-C6 Dual-Port USB Car Charger, Coiled USB-C Cable, Black
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Polybag
SideA Connector1
Car Cigarette Lighter
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB C (MALE)
SideB Connector3
USB A (FEMALE)
Connector group
USB-C
USB-A
Connector
USB A (female)
USB C (male)

Export product specification