Dual-Port USB Car Charger, 65W Max - 2 USB-C Charging Ports, 65W PD 3.1 and PPS Charging, Black
Fast, Reliable Charging for Every Mobile Device
These car chargers keep your devices powered on the road with fast, reliable charging for smartphones, tablets, laptops, and more. They are ideal for business professionals, road warriors and families on the go. Sales teams can keep laptops and phones charged between client visits, while parents can keep kids’ tablets powered on long trips. For rideshare and delivery drivers, our car chargers provide reliable charging for both driver and passenger devices, ensuring uninterrupted connectivity.
Benefits That Keep You Moving
In addition to charging convenience on the move, you gain:
Safe and Certified for Peace of Mind
Every Eaton Tripp Lite series car charger is UL 2089 certified for vehicle use and includes built-in protections against overcurrent, overvoltage and overheating. This ensures safe operation for both your devices and your vehicle’s electrical system. Rugged housings and compact designs make them durable enough for daily commutes, business travel or family road trips.
| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-C02-65W
|
| UPC |
037332295712
|
| Product Length/Depth |
1.37 in
|
| Product Height |
1.34 in
|
| Product Width |
2.56 in
|
| Product Weight |
0.11 lb
|
| Warranty |
2 year limited
|
| Compliances |
RoHS
CE Marked REACH WEEE Directive FCC Compliant |
| Global Catalog |
U280-C02-65W
|
| Product Type |
Car charger
|
| Type |
Car Charger
|
| Charging Ports Details |
SINGLE OUTPUT: USB-C1/C2: 5V 3A, 9V 3A, 15V 3A, 20V 3.25A (65W) - PD 3.1; 5-11V 4.5A (45W), 5-21V 3.25A (65W) - PPS
DUAL OUTPUT: USB-C1/C2+C2/C1: 30W + 30W OR 45W + 20W
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
3.25
|
| Total Charging Watts |
65
|
| Power Consumption |
65 W
|
| Number of Ports |
2
|
| Output Capacity |
65 W
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
USB-C PD + PPS Charging up to 65W
|
| Input Connection Type |
Automatic Vehicle Cigarette Lighter
|
| Charging Station Form Factor |
Direct plug-in
|
| LED Indicators |
Blue (Power)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| Operating Humidity Range |
20 to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 95% RH, Non-Condensing
|
| Color |
Black
|
| Input Plug Type |
Car auxiliary power outlet
|
| Material |
PC (Plastic)
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
3.25A 4.5A |
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
24 VDC |
| Product Features |
Automatic Vehicle Cigarette Lighter
Overcurrent Protection Overvoltage Protection Overcharge Protection |
| Package contents |
U280-C02-65W Dual-Port USB Car Charger, Black
|
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Polybag
|
| SideA Connector1 |
Car Cigarette Lighter
|
| Compatible Devices |
Portable Speaker
Smartphone Tablet |
| SideB Connector1 |
USB C (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
|
| Device Compatibility |
Tablet
Amazon Kindle Laptop Chromebook Phone |
| Technology |
USB
|
| USB Power Delivery (PD) Charging Specification |
3.1
|