10W Wireless Fast-Charging Pad - For Under-Desk or Recessed Installation, Black
Charges Up to 1 Devices at Once
Whether you’re at home, in the office, or managing a busy retail or medical environment, this multi-device charger keeps your important mobile electronics powered and organized. With 1 total ports, you can charge smartphones, tablets, e-readers, POS systems and portable gaming consoles at the same time. Compact and lightweight, this charger is easy to move and set up wherever you need it.
Designed for High-Demand Environments
This charger is ideal for homes, classrooms, offices, clinics and retail counters where multiple devices are in constant use. Simply plug it into a standard AC outlet and you're ready to charge. No computer is required. Built-in protections help prevent overheating, overcharging and power surges to keep your devices safe.
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-Q01FL-UD
|
| UPC |
037332286321
|
| Product Length/Depth |
4.17 in
|
| Product Height |
0.87 in
|
| Product Width |
4.17 in
|
| Product Weight |
0.64 lb
|
| Warranty |
2 year limited
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant |
| Global Catalog |
U280-Q01FL-UD
|
| Product Type |
Multi-device charger
|
| Type |
Wireless Charger
|
| Charging Ports Details |
5W/7.5W/9W/10W
|
| Number of Charging Ports |
1
|
| Total Charging Amps |
1A
|
| Total Charging Watts |
10
|
| Power Consumption |
10 W
|
| Number of Ports |
1
|
| Output Capacity |
10 W
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
Wireless charging coil
|
| Charging Station Form Factor |
Pad / stand
|
| LED Indicators |
Red + Green = Power On; Green = Standby/Device Fully Charged; Red (Static) = Charging; Red (Flashing) = Charging Error
|
| Operating Temperature Range |
14° to 104°F (-10° to 40°C)
|
| Storage Temperature Range |
14° to 104°F (-10° to 40°C)
|
| Operating Humidity Range |
5% to 95% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 95% RH, Non-Condensing
|
| Color |
Black
|
| Material |
PC (Plastic)
|
| Charging Ports / Amps |
1A
|
| Charging Method |
Wireless
|
| Input Nominal Voltage |
24 VDC
|
| Product Features |
Overcurrent Protection
Overvoltage Protection Overcharge Protection Wireless Charging |
| Charging Form Factor |
Pad / stand
|
| Charging Port Type |
WIRELESS CHARGING COIL
|
| Packaging Type |
Box
|
| SideA Connector1 |
WIRELESS CHARGING COIL
|
| Compatible Devices |
Smartphone
|
| Technology |
Wireless
|