10W Wireless Fast-Charging Stand with International AC Adapter, Black - Not for sale in California.
10 W Wireless Charger Gets Your Device to Capacity While You Travel
Who wants to plug and unplug power cords when you just want to charge your cell phone? This charger makes charging more convenient by doing it wirelessly. Just secure your mobile device on the charging pad, and your device will begin to power up. This wireless charger even works through most protective phone cases up to 5 millimeters. Note: Please remove any magnetic or metal objects from your phone or case before charging.
Compatible with Qi-Certified Cell Phones to Ensure a Safe, Flawless Charge
This wireless charger works with all Qi smartphones from Apple, Samsung, Sony, LG, Nokia and other popular brands. It protects your expensive device from overheating, overcharging and short circuits that could lead to internal damage, so you can charge with confidence.
| Product Name |
Eaton Tripp Lite series wireless charger
|
| Catalog Number |
U280-Q01ST-P-BK
|
| UPC |
037332259622
|
| Product Length/Depth |
4.12 in
|
| Product Height |
0.38 in
|
| Product Width |
4.12 in
|
| Product Weight |
0.38 lb
|
| Compliances |
FCC Compliant
RoHS CE Marked REACH |
| Global Catalog |
U280-Q01ST-P-BK
|
| Product Type |
Wireless charger
|
| Type |
Wireless Charger
|
| Charging Ports Details |
5V/1A (5W); 9V/1.1A (10W)
|
| Number of Charging Ports |
0
|
| Total Charging Amps |
0.7A
|
| Total Charging Watts |
10
|
| Power Consumption |
10 W
|
| Output Capacity |
10 W
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
AS/NZS 3112 Australia BS 1363 UK CEE 7/16 Schuko |
| Operating Humidity Range |
10% to 80% RH
|
| Storage Humidity Range |
5% to 95% RH
|
| Color |
Black
|
| Input Plug Type |
DC plug (Barrel type)
|
| Material |
PC (Plastic)
|
| Charging Method |
Wireless
|
| Input Nominal Voltage |
12 VDC
|
| Product Features |
Overcurrent Protection
Overvoltage Protection |
| Charging Form Factor |
Pad / stand
|
| Charging Port Type |
WIRELESS CHARGING COIL
|
| Packaging Type |
Box
|
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB C (FEMALE)
|
| SideB Connector1 |
WIRELESS CHARGING COIL
|
| Technology |
Wireless USB |