Download document () of 20
We make what matters work*

U280-W01-18C1-K

Compact USB-C Wall Charger with USB-C to Lightning Cable - 18W PD Charging, GaN Technology, White

  • Charger with folding plug perfectly sized for traveling in your backpack or purse
  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • USB-C PD 3.0 port supports a maximum capacity of 18W for fast charging
  • 2-year limited warranty (Worldwide)
  • Ideal for charging iPod, iPad, iPhone and other Apple mobile devices
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging

Wall Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This 1-port charger lets you quickly and safely charge your mobile devices. Plug it into a compatible AC outlet to ensure your smartphone, tablet or other essential device charges at its fastest possible speed. The 18 W charger protects connected devices against overheating, overcurrent, overcharging and short circuits. It is compact and easy to carry in your purse, suitcase, backpack or laptop bag for charging on the go.

 

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W01-18C1-K
UPC
037332260765
Product Length/Depth
1.09 in
Product Height
1.55 in
Product Width
1.36 in
Product Weight
0.001 lb
Warranty
2 year limited
Compliances
RoHS
REACH
FCC Compliant
WEEE Directive
Certifications
UL Listed
NOM
MFi
Global Catalog
U280-W01-18C1-K
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
5V 3A (15W), 9V 2A (18W)
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Power Consumption
18 W
Number of Ports
1
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
Power Delivery 3.0
Input Connection Type
NEMA 1-15P
Input Current
1.0A (Max)
Input Frequency
50 / 60 Hz
Power Provided to Connected Device(s)
USB-C: 5V 3A (15W), 9V 2A (18W)
LED Indicators
Blue - Power
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 ~ 90% RH, Non-Condensing
Storage Humidity Range
5 ~ 95% RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
PC (Plastic)
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
3A
Charging Method
USB
Connector type
Power
Input Nominal Voltage
120 VAC
230 VAC
Product Features
Overvoltage Protection
NEMA 1-15P
Overcurrent Protection
GaN Technology
Package contents
USB-C wall charger
USB-C to Lightning cable (M/M), 4 ft.
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Smartphone
Tablet
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Tablet
Phone
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
USB
Connector group
1-15P
Connector
NEMA 1-15P (non-polarized)
USB Power Delivery (PD) Charging Specification
3

Export product specification