Download document () of 20
We make what matters work*
To be discontinued

U280-W02-68C2-G

Dual-Port Compact USB-C Wall Charger - GaN Technology, 68W PD Charging (50W+18W), White - Not for sale in the USA.

  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Measures about 7 cu. in., making it perfectly sized for convenient travel use
  • USB-C PD 3.0 ports support a combined maximum capacity of 68W for fast charging
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling

Wall Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This 2-port charger lets you quickly and safely charge your mobile devices. Plug it into a compatible AC outlet to ensure your smartphone, tablet or other essential device charges at its fastest possible speed. The 68 W charger protects connected devices against overheating, overcurrent, overcharging and short circuits. It is compact and easy to carry in your purse, suitcase, backpack or laptop bag for charging on the go.

 

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W02-68C2-G
UPC
037332259660
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
WEEE Directive
RoHS
REACH
FCC Compliant
Certifications
UL Listed
NOM
Global Catalog
U280-W02-68C2-G
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
USB-C1: 5V/3A (15W), 9V/2A (18W)_x000D__x000D_USB-C2: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/2.5A (50W)
Number of Charging Ports
2
Total Charging Amps
3A
Total Charging Watts
68
Power Consumption
68 W
Over Current Protection
Yes
Charging Method Detail
Power Delivery 3.0
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 1.5A (Max)
Input Frequency
50 / 60 Hz
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 90 % RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
PC (Plastic)
Charging Method
USB
Connector type
Power
Input Nominal Voltage
230 VAC
120 VAC
Product Features
Overcurrent Protection
Overvoltage Protection
GaN Technology
NEMA 1-15P
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Tablet
Laptop
Smartphone
Chromebook
SideB Connector1
USB C (FEMALE)
Technology

USB
Connector group
1-15P
Connector
NEMA 1-15P (non-polarized)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.