Download document () of 20
We make what matters work*
To be discontinued

U280-W02-70C2-G

Dual-Port Compact USB-C Wall Charger - GaN Technology, PD 70W Charging (max 65W or 50W+20W), White

  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • Charger with folding plug is perfectly sized for traveling in your backpack or purse
  • USB-C PD 3.0 ports support a maximum power capacity of 70W for fast charging
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling

Wall Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This 2-port charger lets you quickly and safely charge your mobile devices. Plug it into a compatible AC outlet to ensure your smartphone, tablet or other essential device charges at its fastest possible speed. The 70 W charger protects connected devices against overheating, overcurrent, overcharging and short circuits. It is compact and easy to carry in your purse, suitcase, backpack or laptop bag for charging on the go.

 

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W02-70C2-G
UPC
037332275325
Product Length/Depth
4.33 in
Product Height
1.3 in
Product Width
4.53 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Certifications
NOM
UL Listed
Global Catalog
U280-W02-70C2-G
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
USB-C1: 5V/3A (15W), 9V/2.22A (20W)_x000D__x000D_USB-C2: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/3.25A (65W)
Number of Charging Ports
2
Total Charging Amps
3.25A
Total Charging Watts
70
Power Consumption
70 W
Total Number of Ports
2
Over Current Protection
Yes
Charging Method Detail
  • Power Delivery 3.0
  • GaN (Gallium nitride) Charging
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 1.5A (Max)
Input Frequency
50 / 60 Hz
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 95 % RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
PC (Plastic)
Charging Method
USB
Connector type
Power
Input Nominal Voltage
230 VAC
120 VAC
Product Features
Overcurrent Protection
GaN Technology
NEMA 1-15P
Overvoltage Protection
USB Charging
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Smartphone
Tablet
Laptop
Chromebook
SideB Connector1
USB C (FEMALE)
Technology

USB
Connector group
1-15P
Connector
NEMA 1-15P (non-polarized)

Export product specification