Download document () of 20
We make what matters work*

U280-W03-100-G

3-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 1 USB-A, White

  • Measures less than 12 cu. in., making it perfectly sized for convenient travel use
  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Ideal for charging phones, tablets, handheld gaming devices and laptops while traveling
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • 2-year limited warranty (Worldwide)
  • USB-C PD 3.0 port supports a maximum power capacity of 100W for fast charging

Wall Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This 3-port charger lets you quickly and safely charge your mobile devices. Plug it into a compatible AC outlet to ensure your smartphone, tablet or other essential device charges at its fastest possible speed. The 100 W charger protects connected devices against overheating, overcurrent, overcharging and short circuits. It is compact and easy to carry in your purse, suitcase, backpack or laptop bag for charging on the go.

 

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W03-100-G
UPC
037332294609
Product Length/Depth
3.149 in
Product Height
1.165 in
Product Width
3.169 in
Product Weight
0.81 lb
Warranty
2 year limited
Compliances
RoHS
REACH
WEEE Directive
FCC Compliant
Certifications
NOM
UL Listed
Global Catalog
U280-W03-100-G
Product Type
Wall charger

Product specifications

Type
Wall Charger
Number of Charging Ports
3
Total Charging Amps
USB-C1/C2: 20V/5A (100W); USB-A: 10V/2.25A (22.5W)
Total Charging Watts
100
Power Consumption
100 W
Total Number of Ports
3
Number of Ports
3
Over Current Protection
Yes
Overload Protection
Yes
Input Connection Type
NEMA 1-15P
Input Current
5A (Max)
Input Frequency
50/60 Hz
Power Provided to Connected Device(s)
USB-C1/C2: 20V/5A (100W), USB-A: 10V/2.25A (22.5W)
LED Indicators
Blue - Power
Operating Temperature Range
32°F to 77°F (0°C to 25°C)
Storage Temperature Range
-22°F to 158°F (-30°C to 70°C)
Operating Humidity Range
10 to 90% RH, Non-Condensing
Storage Humidity Range
10 to 90% RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
PC
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
2A
2.25A
3A
5A
Charging Method
USB
Input Nominal Voltage
120 VAC
240 VAC
Product Features
NEMA 1-15P
Overcurrent Protection
Overvoltage Protection
GaN Technology
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
USB C (FEMALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
USB C (FEMALE)
SideA Connector2
USB C (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
USB
USB Power Delivery (PD) Charging Specification
100W
20V/5A
3.0

Export product specification